RK 85/7-2000

Energetic diffuse sensor

Part no.: 50000517

Icon
Results list: 1 products found
HT49C.UC/TS-TB
Diffuse sensor with background suppression
Part no.: 50127193
  • Series: 49C
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.005 ... 3 m
  • Design: Cubic
Part no.: 50127193

Available immediately

Series 85
Operating principle Diffuse reflection principle
Operating range 0 ... 2 m
Operating range Guaranteed operating range
Light source LED, Infrared
Supply voltage UB 230 V, AC/DC, -10 ... 10 %
Number of digital switching outputs 1 Piece(s)
Switching element Relay, NC contact/NO contact
Switching principle Light/dark switchable
Switching frequency 20 Hz
Type of connection Standard plug
No. of pins 6 -pin
Dimension (W x H x L) 36 mm x 140 mm x 69 mm
Housing material Metal
Metal housing Diecast aluminum
Lens cover material Glass
Net weight 490 g
Type of display LED
Ambient temperature, operation -20 ... 60 °C
Degree of protection IP 65
Protection class I
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270903
ECLASS 8.0 27270903
ECLASS 9.0 27270903
ECLASS 10.0 27270903
ECLASS 11.0 27270903
ETIM 5.0 EC001821
ETIM 6.0 EC001821
ETIM 7.0 EC001821