RFI 32 L 120-L10
RFID read device
Series | RFI |
Working frequency | 0.125 MHz |
Functions | Configurable operating modes I/O LED indicator Reading gate control |
Transponder, readable | Fixcode |
Reading distance | 80 mm |
Supply voltage UB | 12 ... 30 V, DC |
Power consumption, max. | 0.5 W |
Number of digital switching inputs | 1 Piece(s) |
Number of digital switching outputs | 1 Piece(s) |
Type | RS 232 |
Function | Process |
Number of connections | 1 Piece(s) |
Function | Signal OUT |
Type of connection | Cable with socket connector |
Cable length | 10,000 mm |
Function | Connection to device Data interface Signal IN Voltage supply |
Type of connection | Cable with socket connector |
Design | Cubic |
Dimension (W x H x L) | 76 mm x 30 mm x 102 mm |
Housing material | Plastic |
Net weight | 380 g |
Housing color | Black |
Type of fastening | Through-hole mounting |
Ambient temperature, operation | -25 ... 70 °C |
Ambient temperature, storage | -40 ... 80 °C |
Relative humidity (non-condensing) | 5 ... 90 % |
Degree of protection | IP 65 |
Approvals | c UL US |
Customs tariff number | 84719000 |
ECLASS 8.0 | 27280401 |
ECLASS 9.0 | 27280401 |