multi_station_access_guarding_in_forklift_truck_logistics_1400x400

Multi-station access guarding in forklift truck logistics

From risk assessment to validation: our safety solutions provide complete solutions for your systems. Our expert teams’ innovative safety concepts ensure efficient material flow, gapless safety and high availability of your system. Even in applications where classic concepts are pushed to their limits. Always with legal certainty, CE certification and compliance with standards.This makes deploying them extremely easy for you.

When corridor supply vehicles, such as forklift trucks, are working at a transfer station to a danger zone, it is important that access guarding can reliably differentiate between a forklift truck and personnel. Common safety concepts often have limited options and require significant structural or procedural changes to ensure safe operation. In practice, this may result in compromises with correspondingly high residual risks, as well as a high degree of individual responsibility and discipline on behalf of the instructed operating personnel. For example, safety gaps may occur next to the forklift truck during transfer, the system may need to be operated at reduced speed during approach, or the system may need to be shut down entirely during the transfer.

Our safety solution for multi-station access guarding in forklift truck logistics is designed for exactly these types of applications. It ensures gapless safety and at the same time guarantees a high degree of utilization of the system thanks to optimized processes.

APIC_IL_PA_Safety-Solution_Access-guarding-forklift-trucks-transfer-area_700x500px

Requirement: 

A cross conveyor has several transfer stations at which forklift trucks carry materials in and out. The entire transfer area must be secured against unauthorized access. When a forklift truck approaches, the relevant station must be released for access.

Solution:

Safety laser scanners with a vertically aligned protective field secure the access point. At each station, additional sensors monitor the movement of the forklift trucks and send this information to the safety system.
The safety system adjusts the protective field accordingly for access into the station. The entire process is monitored for safety.

Operating principle:

The vertical protective field is installed in front of the danger zone. Each station is additionally monitored with monitoring sensors. The safety system only releases a defined area in the protective field for the exact station that the forklift truck is approaching. All other stations remain secured by the protective field. As soon as the forklift truck has left the transfer area, the protective field is reset to its original state. The forklift trucks can enter and leave the area without interrupting operation, and all stations can be used simultaneously and independently of each other.

Advantages for you

  • Save time and money with our pre-developed and process-optimized safety solutions
  • Continuous monitoring of the entire transfer area
    with reliable differentiation between forklift trucks and operating personnel
  • Scalable to the number of stations in your system
  • Reliable separation of the traffic and transfer areas enables further optimization of individual work procedures
  • High reliability and availability
  • Optimum protection against tampering
IGRA_SafetySolutions_Pyramid_en_500x700

System components and safety parameters

  Safety sensor: RSL 400 safety laser scanner
Monitoring sensors: Ultrasonic and radar sensors
System control: Siemens SIMATIC S7
Leuze safety program
PL d in accordance with ISO 13849-1, SILCL 2 in accordance with IEC 62061
2-channel safety output

A Safe Bet for a Sweet Deal

3 Jan 2022 | Safety at Leuze
Header
As one of the leading sugar and food companies in Europe and with operations all over the world, the Südzucker AG Group prioritizes quality: To ensure that this is reflected in its products, the group uses modern, technical systems and reliable, automated processes. This applies from the manufacturing process to the intralogistics processes – which involve removing the sugar bags and pails, which are loaded on euro palettes, from storage in the high-bay warehouse – right through to the loading of the freight trucks docking in the loading bay. This is made possible by competent partners such as the sensor experts Leuze. Working together with Südzucker, an efficient safety solution was tailored to the company's specific application. As a result, the clout and competitiveness of the Ochsenfurt location is constantly growing.

Application reference - Forklift truck logistics
Safety Solutions - Flyer (PDF, ~0.8 MB)
Multi-station access guarding in forklift truck logistics