guarding_of_robot-agv_transfer_stations_1400x400

Robot/AGV transfer station safeguarding

From risk assessment to validation: our safety solutions provide complete solutions for your systems. Our expert teams’ innovative safety concepts ensure efficient material flow, gapless safety and high availability of your system. Even in applications where classic concepts are pushed to their limits. Always with legal certainty, CE certification and compliance with standards. This makes implementation particularly easy for you.
At AGV (automated guided vehicles) and robot cell transfer stations, all movements during a station cycle must be taken into account when creating the safety concept. This also requires a comprehensive view of the safety functions when the AGV enters the station, when it reaches the transfer position, and when it leaves the station. AGVs are – in their own right – safeguarded through their integrated safety functions (e.g., with the RSL 400 safety laser scanner). Robot cells use safety sensors to detect whether a person is approaching the dangerous working range. For automated material transfers between AGVs and robots, however, all these safety systems must co-operate with each other to ensure safety at all times throughout the entire cycle. It is precisely this concept of cooperation that forms the basis of our safety solution for robot/AGV transfer stations.
APIC_AT_RSL400_safety-solution_wl_700x500px

Requirement: 

The hazardous area of the robot and the working range of the transfer station must be safeguarded against entry by persons during the entire process. The vehicle must be able to enter and exit the working range fully automatically.

Solution: 

The entire area of the transfer station is safeguarded with safety laser scanners. Their protective fields detect the entry and presence of persons. When an AGV passes through, its outline is dynamically hidden from the protective fields. This means that the station is perfectly safe at all times.

Operating principle: 

The safety laser scanners safeguard access to the robot cell through their protective fields. At the same time, they detect the position of the AGV in the monitoring area. The safety solution uses this information to blank out the outline of the AGV by changing over the protective fields from the monitored area. The AGV is practically “enclosed” by the protective fields. This allows the AGV to automatically move into the station, transfer the material at the parking position and then exit the station again. The safety level is maintained during the entire cycle.

Advantages for you

  • Monitoring for the entry and presence of persons
  • Gapless safety during the entire cycle
  • No restrictions during parts transfer, e.g., for parts that protrude at the front or side
  • Autonomous system, simple safety integration
  • The pre-designed safety solution is individually tailored to your application

IGRA_SafetySolutions_Pyramid_en_500x700

System components and safety parameters

 

Safety sensors: RSL 400 safety laser scanner

System control: Siemens SIMATIC S7
Leuze safety program

PL d in accordance with EN ISO 13849-1, SILCL 2 in accordance with IEC 62061

2-channel safety output

A Safe Bet for a Sweet Deal

3 Jan 2022 | Safety at Leuze
Header
As one of the leading sugar and food companies in Europe and with operations all over the world, the Südzucker AG Group prioritizes quality: To ensure that this is reflected in its products, the group uses modern, technical systems and reliable, automated processes. This applies from the manufacturing process to the intralogistics processes – which involve removing the sugar bags and pails, which are loaded on euro palettes, from storage in the high-bay warehouse – right through to the loading of the freight trucks docking in the loading bay. This is made possible by competent partners such as the sensor experts Leuze. Working together with Südzucker, an efficient safety solution was tailored to the company's specific application. As a result, the clout and competitiveness of the Ochsenfurt location is constantly growing.

Safety Solutions - Flyer (PDF, ~0.8 MB)
Guarding of robot/AGV transfer stations