For Ex applications
These light curtains are especially suitable for use in potentially explosive areas of group II, category 3, zone 2 (gas) and zone 22 (dust). Integrated interfaces enable the quick and easy integration into fieldbus environments without additional gateway boxes and corresponding space requirements and mounting effort. Cascade mounting with a dead zone of just 23 mm between beams, fast response times and the detection of transparent media enable e.g. gapless object tracing on a transport system.
Overview
Article list
Article list
Product selector
Filter
Results list: 29 products found
Combination product
CML720i-T10-460.A-M12-EX
Light curtain transmitter
Part no.:
50126350
- Measurement field length: 460 mm
- Beam spacing: 10 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
CML720i-R10-460.A/CN-M12-EX
Light curtain receiver
Part no.:
50126349
- Measurement field length: 460 mm
- Beam spacing: 10 mm
- Interface: CANopen, IO-Link
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
Combination product
CML720i-T10-140.A-M12-EX
Light curtain transmitter
Part no.:
50126389
- Measurement field length: 140 mm
- Beam spacing: 10 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
CML720i-R10-140.A/CN-M12-EX
Light curtain receiver
Part no.:
50126358
- Measurement field length: 140 mm
- Beam spacing: 10 mm
- Interface: CANopen, IO-Link
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
Combination product
CML720i-T10-300.A-M12-EX
Light curtain transmitter
Part no.:
50126390
- Measurement field length: 300 mm
- Beam spacing: 10 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
CML720i-R10-300.A/CN-M12-EX
Light curtain receiver
Part no.:
50126359
- Measurement field length: 300 mm
- Beam spacing: 10 mm
- Interface: CANopen, IO-Link
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
Combination product
CML720i-T10-620.A-M12-EX
Light curtain transmitter
Part no.:
50126391
- Measurement field length: 620 mm
- Beam spacing: 10 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
CML720i-R10-620.A/CN-M12-EX
Light curtain receiver
Part no.:
50126360
- Measurement field length: 620 mm
- Beam spacing: 10 mm
- Interface: CANopen, IO-Link
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
Combination product
CML720i-T10-780.A-M12-EX
Light curtain transmitter
Part no.:
50126392
- Measurement field length: 780 mm
- Beam spacing: 10 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
CML720i-R10-780.A/CN-M12-EX
Light curtain receiver
Part no.:
50126361
- Measurement field length: 780 mm
- Beam spacing: 10 mm
- Interface: CANopen, IO-Link
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
Combination product
CML720i-T10-940.A-M12-EX
Light curtain transmitter
Part no.:
50126393
- Measurement field length: 940 mm
- Beam spacing: 10 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
CML720i-R10-940.A/CN-M12-EX
Light curtain receiver
Part no.:
50126362
- Measurement field length: 940 mm
- Beam spacing: 10 mm
- Interface: CANopen, IO-Link
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
Combination product
CML720i-T10-1100.A-M12-EX
Light curtain transmitter
Part no.:
50126394
- Measurement field length: 1,100 mm
- Beam spacing: 10 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
CML720i-R10-1100.A/CN-M12-EX
Light curtain receiver
Part no.:
50126363
- Measurement field length: 1,100 mm
- Beam spacing: 10 mm
- Interface: CANopen, IO-Link
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
Combination product
CML720i-T10-1260.A-M12-EX
Light curtain transmitter
Part no.:
50126395
- Measurement field length: 1,260 mm
- Beam spacing: 10 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
CML720i-R10-1260.A/CN-M12-EX
Light curtain receiver
Part no.:
50126364
- Measurement field length: 1,260 mm
- Beam spacing: 10 mm
- Interface: CANopen, IO-Link
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
Combination product
CML720i-T10-1420.A-M12-EX
Light curtain transmitter
Part no.:
50126396
- Measurement field length: 1,420 mm
- Beam spacing: 10 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
CML720i-R10-1420.A/CN-M12-EX
Light curtain receiver
Part no.:
50126365
- Measurement field length: 1,420 mm
- Beam spacing: 10 mm
- Interface: CANopen, IO-Link
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
Combination product
CML720i-T10-1580.A-M12-EX
Light curtain transmitter
Part no.:
50126397
- Measurement field length: 1,580 mm
- Beam spacing: 10 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
CML720i-R10-1580.A/CN-M12-EX
Light curtain receiver
Part no.:
50126366
- Measurement field length: 1,580 mm
- Beam spacing: 10 mm
- Interface: CANopen, IO-Link
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
Combination product
CML720i-T10-1740.A-M12-EX
Light curtain transmitter
Part no.:
50126398
- Measurement field length: 1,740 mm
- Beam spacing: 10 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
CML720i-R10-1740.A/CN-M12-EX
Light curtain receiver
Part no.:
50126367
- Measurement field length: 1,740 mm
- Beam spacing: 10 mm
- Interface: CANopen, IO-Link
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
Combination product
CML720i-T10-1900.A-M12-EX
Light curtain transmitter
Part no.:
50126399
- Measurement field length: 1,900 mm
- Beam spacing: 10 mm
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
CML720i-R10-1900.A/CN-M12-EX
Light curtain receiver
Part no.:
50126368
- Measurement field length: 1,900 mm
- Beam spacing: 10 mm
- Interface: CANopen, IO-Link
- Special version: Crossed-beam scanning, Diagonal-beam scanning, Ex-...
Part data of: 10/04/2025