Deflecting mirror columns/continuous
The continuous mirror surface is suitable for the beam deflection of safety light curtains such as the MLC and ELC series. Special spring elements offer an automatic resetting after mechanical impacts. For easy alignment, the mirror column can be adjusted in 3 directions.
Overview
Article list
Article list
Product selector
Filter
Results list: 4 products found
UMC-1900-S2
Mirror column
Part no.:
549783
- Mirror length: 1,870 mm
- Functions: Easy axial alignment, Adjustable, 3 directions, Au...
UMC-1600-S2
Mirror column
Part no.:
549782
- Mirror length: 1,570 mm
- Functions: Easy axial alignment, Adjustable, 3 directions, Au...
UMC-1300-S2
Mirror column
Part no.:
549781
- Mirror length: 1,270 mm
- Functions: Easy axial alignment, Adjustable, 3 directions, Au...
UMC-1000-S2
Mirror column
Part no.:
549780
- Mirror length: 970 mm
- Functions: Easy axial alignment, Adjustable, 3 directions, Au...
Part data of: 10/04/2025