PRK 2/42, 500-JST

Polarized retro-reflective photoelectric sensor

Part no.: 50142333

Available immediately

Icon Icon Icon Icon
Series 2
Operating principle Reflection principle
Application Detection of small parts
Operating range 0.07 ... 3.5 m, With reflector TK(S) 100x100
Operating range Guaranteed operating range
Operating range limit 0.07 ... 4 m, With reflector TK(S) 100x100
Operating range limit Typical operating range
Beam path Divergent
Light source LED, Red
Wavelength 640 nm
LED group 1
Light spot size [at sensor distance] 5 mm [200 mm]
Type of light spot geometry Round
Protective circuit Overvoltage protection
Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 20 mA
Number of digital switching outputs 2 Piece(s)
Switching element Transistor, PNP
Switching principle Light switching
Switching element Transistor, NPN
Switching principle Light switching
Switching frequency 700 Hz
Response time 0.72 ms
Readiness delay 120 ms
Function Signal OUT
Voltage supply
Type of connection Cable with JST connector
Cable length 500 mm
Sheathing material PVC
Cable color Black
Wire cross section 0.14 mm²
Dimension (W x H x L) 8 mm x 23.1 mm x 12 mm
Housing material Plastic
Plastic housing TPE
Lens cover material Plastic/PC
Net weight 20 g
Housing color Red, RAL 3000
Type of fastening Through-hole mounting
Type of display LED
Ambient temperature, operation -30 ... 55 °C
Ambient temperature, storage -30 ... 75 °C
Degree of protection IP 67
Protection class III
Approvals cUR us
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270902
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ECLASS 10.0 27270902
ECLASS 11.0 27270902
ECLASS 12.0 27270902
ECLASS 13.0 27270902
ECLASS 14.0 27270902
ECLASS 15.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
ETIM 7.0 EC002717
ETIM 8.0 EC002717
ETIM 9.0 EC002717
ETIM 10.0 EC002717
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf