ODSL 9/V6-450-S12
Optical distance sensor
Series | 9 |
Type of scanning system | Against object |
Light source | Laser, Red |
Laser class | 2, IEC/EN 60825-1:2007 |
Light spot size [at sensor distance] | 1 mm |
Measurement range | 50 ... 450 mm |
Resolution | 0.1 mm |
Accuracy | 1 % |
Reference value, accuracy | Measurement distance |
Repeatability | 0.5 % |
Reference value repeatability | Measurement distance |
Measurement time | 2 ms |
Referencing | No |
Black/white behavior | 0.5 % |
Optical distance measurement principle | Triangulation |
Supply voltage UB | 18 ... 30 V, DC |
Number of digital switching inputs | 1 Piece(s) |
Function | Programmable |
Number of analog outputs | 1 Piece(s) |
Number of digital switching outputs | 1 Piece(s) |
Type | Voltage |
Switching element | Transistor, Push-pull |
Type of connection | Connector, Turning, 90° |
Thread size | M12 |
Material | Plastic |
No. of pins | 5 -pin |
Dimension (W x H x L) | 21 mm x 50 mm x 50 mm |
Housing material | Plastic |
Plastic housing | PC |
Lens cover material | Glass |
Net weight | 50 g |
Type of configuration | Software |
Operational controls | Control buttons LC Display PC software |
Ambient temperature, operation | -20 ... 50 °C |
Ambient temperature, storage | -30 ... 70 °C |
Degree of protection | IP 67 |
Protection class | II |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 90318020 |
ECLASS 8.0 | 27270801 |
ECLASS 9.0 | 27270801 |
ETIM 5.0 | EC001825 |
ETIM 6.0 | EC001825 |