ODSL 8/66-500-S12
Optical distance sensor
Series | 8 |
Type of scanning system | Against object |
Light source | Laser, Red |
Laser class | 2, IEC/EN 60825-1:2014 |
Light spot size [at sensor distance] | 2 mm x 6 mm |
Measurement range | 20 ... 500 mm |
Resolution | 0.1 ... 0.5 mm |
Accuracy, short range | 2 % |
Accuracy, distant range | 4 % |
Reference value, accuracy | Measurement distance |
Repeatability, short range | 1 % |
Repeatability, distant range | 3 % |
Reference value repeatability | Measurement distance |
Measurement time | 2 ... 7 ms |
Referencing | No |
Black/white behavior | 1.5 % |
Optical distance measurement principle | Triangulation |
Supply voltage UB | 10 ... 30 V, DC |
Number of digital switching outputs | 2 Piece(s) |
Switching element | Transistor, Push-pull |
Switching element | Transistor, Push-pull |
Type of connection | Connector, Turning, 90° |
Thread size | M12 |
Material | Metal |
No. of pins | 5 -pin |
Dimension (W x H x L) | 15 mm x 48 mm x 38 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Lens cover material | Glass |
Net weight | 70 g |
Type of configuration | Switch |
Operational controls | Rotary switch |
Ambient temperature, operation | -40 ... 50 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 IP 69K |
Protection class | II |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 90318020 |
ECLASS 5.1.4 | 27270801 |
ECLASS 8.0 | 27270801 |
ECLASS 9.0 | 27270801 |
ECLASS 10.0 | 27270801 |
ECLASS 11.0 | 27270801 |
ECLASS 12.0 | 27270916 |
ECLASS 13.0 | 27270916 |
ECLASS 14.0 | 27270916 |
ECLASS 15.0 | 27270916 |
ETIM 5.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 7.0 | EC001825 |
ETIM 8.0 | EC001825 |
ETIM 9.0 | EC001825 |
ETIM 10.0 | EC001825 |