ODS10L1-25M.8/LAK
Optical distance sensor
Series | 10 |
Application | Collision protection for transport vehicles Collision protection of cranes / gantry cranes Fill-level monitoring |
Type of scanning system | Against reflector |
Special version | Activation input Deactivation input Teach input |
Light source | Laser, Red |
Laser class | 1, IEC/EN 60825-1:2014 |
Light spot size [at sensor distance] | 25 mm x 25 mm [25,000 mm] |
Measurement range | 100 ... 25,000 mm, In combination with cooperative target reflective tape 7-A |
Resolution | 1.0 mm |
Accuracy | 25 mm |
Measurement time, measure mode | "High precision": response time = 1000 ms/output time = 3.4 ms Fast: response time = 15 ms/output time = 3.4 ms Individual: response time = 3.4 ... 1020 ms/output time = 3.4 ms Individual measure modes, see diagram Outlier suppression: response time = 17 ... 1020 ms/output time = 17 ... 1020 ms Precision: response time = 200 ms/output time = 3.4 ms Standard: response time = 50 ms/output time = 3.4 ms |
Reproducibility (1 sigma) | 16 mm |
Referencing | No |
Optical distance measurement principle | Time of flight |
Supply voltage UB | 18 ... 30 V, DC |
Number of digital switching inputs | 1 Piece(s) |
Function | Activation input Deactivation input Teach input |
Number of analog outputs | 1 Piece(s) |
Number of digital switching outputs | 1 Piece(s) |
Type | Configurable, factory setting: current |
Switching element | Transistor, Push-pull |
Function | Independently adjustable switching outputs |
Type | IO-Link |
Specification | V1.1 |
Type of connection | Cable |
Cable length | 2,000 mm |
Number of conductors | 5 -wire |
Dimension (W x H x L) | 25 mm x 65 mm x 55 mm |
Lens cover material | Glass |
Net weight | 133 g |
Werkstoff Gehäuse | Plastic |
Operational controls | Control buttons PC software |
Ambient temperature, operation | -40 ... 50 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 |
Protection class | III |
Approvals | c UL US |
Customs tariff number | 90318020 |
ECLASS 5.1.4 | 27270801 |
ECLASS 8.0 | 27270801 |
ECLASS 9.0 | 27270801 |
ECLASS 10.0 | 27270801 |
ECLASS 11.0 | 27270801 |
ECLASS 12.0 | 27270916 |
ECLASS 13.0 | 27270916 |
ECLASS 14.0 | 27270916 |
ECLASS 15.0 | 27270916 |
ETIM 5.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 7.0 | EC001825 |
ETIM 8.0 | EC001825 |
ETIM 9.0 | EC001825 |
ETIM 10.0 | EC001825 |