MSI-MC311
Safety relay
Series | MSI-MC3x |
Functions | Automatic start/restart Start/restart interlock (RES) Static contactor monitoring (EDM) Stop function according to category Stop 0 |
Restart | Automatic Manual |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | e, EN ISO 13849-1 |
PFHD | 2,5E-08 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849-1, (1 sensor connected) |
STOP category | 0, IEC/EN 60204-1 |
Protective circuit | Fuse on switching output, upstream |
Input current, max. | 220 mA |
External contact fuse protection per current path | 4 A gG |
Supply voltage UB | 24 V, AC/DC, -15 ... 10 % |
Power consumption, max. | 4.6 W, For 24 V, plus output load |
Number of safety-related switching outputs (OSSDs) | 2 Piece(s) |
Number of digital switching outputs | 1 Piece(s) |
Type | Safety-related switching output OSSD |
Voltage type | AC/DC |
Switching element | Relay, NO |
Switching element | Relay, NO |
Type | Digital switching output |
Voltage type | AC/DC |
Switching element | Relay, NO |
Function | EDM switching output |
Max. thermal continuous current Ith, release current paths | 3 A |
Response time | 20 ms |
Pickup delay, automatic start | 30 ms |
Pickup delay, manual start | 150 ms |
Number of connections | 1 Piece(s) |
Function | Connection to device Voltage supply |
Type of connection | Terminal |
Type of terminal | Screw terminal |
No. of pins | 16 -pin |
Connection cross sections | 1 x 0.2 to 2.5 mm², wire 1 x 0.25 to 2.5 mm², wire with wire-end sleeve 2 x 0.2 to 1.0 mm², wire 2 x 0.2 to 1.5 mm², wire 2 x 0.5 to 1.5 mm², wire with twin wire-end sleeve 2 x 0.25 to 1.0 mm², wire with wire-end sleeve |
Dimension (W x H x L) | 22.5 mm x 99 mm x 113.6 mm |
Housing material | Plastic |
Plastic housing | PA |
Net weight | 203 g |
Housing color | Gray |
Type of fastening | Snap-on mounting |
Mechanical life time | 10,000,000 actuation cycles |
Type of display | LED |
Number of LEDs | 3 Piece(s) |
Ambient temperature, operation | -5 ... 55 °C |
Ambient temperature, storage | -25 ... 70 °C |
Relative humidity (non-condensing) | 4 ... 100 % |
Degree of protection | IP 20 (terminals),Installation in switch cabinet or housing with degree of protection of at least IP 54 IP 40 (housing) |
Approvals | TÜV Süd c UL US |
Test procedure for oscillation in accordance with standard | EN 60947-5-3 |
Customs tariff number | 85423990 |
ECLASS 5.1.4 | 27371800 |
ECLASS 8.0 | 27371819 |
ECLASS 9.0 | 27371819 |
ECLASS 10.0 | 27371819 |
ECLASS 11.0 | 27371819 |
ETIM 5.0 | EC001449 |
ETIM 6.0 | EC001449 |
ETIM 7.0 | EC001449 |