MSI-FB-PB101

Fieldbus gateway

Part no.: 547806

Icon Icon
Results list: 1 products found
MSI-FB-PROFIBUS
Fieldbus gateway
Part no.: 50132995
  • Type: Fieldbus gateway
  • Interface: PROFIBUS DP
Part no.: 50132995

Available immediately

Series MSI-FB
Application Transfer of MSI100/200 diagnostic data via PROFIBUS
Functions Fieldbus module for the MSI 100 and MSI 200 programmable safety controllers for connection to PROFIBUS
Protective circuit Overvoltage protection
Parallel polarity reversal protection
Polarity reversal protection
Supply voltage UB 24 V, DC, -20 ... 25 %
Nominal input voltage at UIN, type. 85 mA, (plus load current of the output)
Input voltage 24 V DC, -20 ... 20 %
Nominal input current at UIN 3 mA
Max. switching voltage 23 V DC
Switching current, max. 500 mA
Type PROFIBUS DP
Function Process
Classification V1
Number of connections 3 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Terminal
Type of terminal Screw terminal
No. of pins 16 -pin
Function Programming adapters
Type of connection S-Port
Function Internal communication interface
Type of connection TBUS DIN rail
Function PROFIBUS IN
PROFIBUS OUT
Type of connection Sub-D
Connection cross sections 0.2 to 2.5 mm²
Dimension (W x H x L) 22.5 mm x 114.5 mm x 99 mm
Housing material Plastic
Plastic housing Unreinforced polyamide PA
Net weight 180 g
Housing color Gray
Type of fastening Snap-on mounting
Ambient temperature, operation -35 ... 65 °C
Ambient temperature, storage -35 ... 80 °C
Degree of protection IP 20
Approvals c UL US
Customs tariff number 85371098
ECLASS 5.1.4 27371601
ECLASS 8.0 27371601
ECLASS 9.0 27371601
ECLASS 10.0 27371601
ECLASS 11.0 27371601
ETIM 5.0 EC001437
ETIM 6.0 EC001437
ETIM 7.0 EC001437
3D-CAD model - MSI-FB-PB101 - zip
EPLAN macro - edz
GSD file - zip
Operating instructions - pdf
Data sheet - pdf
Supplement to operating instructions - SIMATIC STEP 7 - pdf
Product brochure - pdf
Product flyer - pdf