MSI-EM-IO84NP-03
Non-safe I/O module
Series | MSI-EM |
Type | Non-safe I/O module |
Application | Processing of non-safe signals |
Number of safe I/Os | 4 IN, 4 OUT, 4 programmable I/O |
Functions | Extension with 4 non-safe inputs, 4 non-safe outputs and 4 non-safe freely programmable I/Os (OSSDs) Non-safe extension module for the MSI 400 configurable safety control |
Mission time | 20 years, EN ISO 13849-1 |
Supply voltage UB | 24 V, DC, -30 ... 25 % |
Power consumption, max. | 0.5 W |
Nominal voltage UN | 24 V |
Number of outputs | 4 Piece(s) |
Number of configurable inputs/outputs | 4 Piece(s) |
Type of digital output | Transistor |
Short circuit protection, outputs | Yes |
Min. voltage permitted at the output | 16.2 V |
Max. voltage permitted at the output | 30 V |
Total output current, max. | 4 A |
Nominal output current per output, max. | 0.5 A |
Number of inputs | 4 Piece(s) |
Voltage permitted at the input | 30 V |
Input current at signal 1 | 3 mA |
Type | Internal bus (SBUS+) |
Number of connections | 1 Piece(s) |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Terminal |
Type of terminal | Spring-cage terminal |
No. of pins | 16 -pin |
Connection cross sections | 2 x 0.2 to 1.5 mm², wire 2 x 0.25 to 1.5 mm², wire with wire-end sleeve (pressed in trapezium shape) |
Dimension (W x H x L) | 22.5 mm x 107 mm x 120.8 mm |
Net weight | 180 g |
Housing color | Gray |
Type of fastening | Snap-on mounting |
Ambient temperature, operation | -25 ... 65 °C |
Ambient temperature, storage | -25 ... 70 °C |
Relative humidity (non-condensing) | 10 ... 95 % |
Degree of protection | IP 20 (terminals) IP 40 (housing) |
Protection class | III |
Approvals | c UL US |
Vibration resistance | 5 ... 150 Hz |
Test procedure for oscillation in accordance with standard | EN 60068-2-6 |
Shock resistance, single shock | 30 g, 11 ms, EN 60068-2-27 |
Customs tariff number | 85371091 |
ECLASS 5.1.4 | 27242204 |
ECLASS 8.0 | 27242204 |
ECLASS 9.0 | 27242204 |
ECLASS 10.0 | 27242204 |
ECLASS 11.0 | 27242204 |
ECLASS 12.0 | 27242204 |
ECLASS 13.0 | 27242204 |
ECLASS 14.0 | 27242204 |
ECLASS 15.0 | 27242204 |
ETIM 5.0 | EC001419 |
ETIM 6.0 | EC001419 |
ETIM 7.0 | EC001419 |
ETIM 8.0 | EC001419 |
ETIM 9.0 | EC001419 |
ETIM 10.0 | EC001419 |