MSI-EM-I8-03
Safe input module
Series | MSI-EM |
Type | Safe input module |
Application | Monitoring of safety functions |
Number of safe I/Os | 8 IN |
Functions | Extension module for the MSI 400 configurable safety control Extension with 8 safe inputs |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | e, EN ISO 13849-1 |
PFHD | 5,68E-09 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849 |
Power consumption, max. | 1.4 W |
Number of inputs | 8 Piece(s) |
Voltage permitted at the input | 30 V |
Input current at signal 1 | 8 mA |
Type | Internal bus (SBUS+) |
Number of connections | 1 Piece(s) |
Function | Signal IN |
Type of connection | Terminal |
Type of terminal | Spring-cage terminal |
No. of pins | 16 -pin |
Connection cross sections | 2 x 0.2 to 1.5 mm², wire 2 x 0.25 to 1.5 mm², wire with wire-end sleeve (pressed in trapezium shape) |
Dimension (W x H x L) | 22.5 mm x 107 mm x 120.8 mm |
Net weight | 150 g |
Housing color | Gray |
Type of fastening | Snap-on mounting |
Ambient temperature, operation | -25 ... 65 °C |
Ambient temperature, storage | -25 ... 70 °C |
Relative humidity (non-condensing) | 10 ... 95 % |
Degree of protection | IP 20 (terminals) IP 40 (housing) |
Protection class | III |
Approvals | TÜV Rheinland c UL US |
Vibration resistance | 5 ... 500 Hz |
Test procedure for oscillation in accordance with standard | EN 60068-2-6 |
Shock resistance, continuous shock | 10 g, 16 ms, EN 60068-2-29 |
Shock resistance, single shock | 30 g, 11 ms, EN 60068-2-27 |
Customs tariff number | 85364900 |
ECLASS 5.1.4 | 27242204 |
ECLASS 8.0 | 27242204 |
ECLASS 9.0 | 27242204 |
ECLASS 10.0 | 27242204 |
ECLASS 11.0 | 27242204 |
ECLASS 12.0 | 27242204 |
ECLASS 13.0 | 27242204 |
ECLASS 14.0 | 27242204 |
ECLASS 15.0 | 27242204 |
ETIM 5.0 | EC001419 |
ETIM 6.0 | EC001419 |
ETIM 7.0 | EC001419 |
ETIM 8.0 | EC001419 |
ETIM 9.0 | EC001419 |
ETIM 10.0 | EC001419 |