MSI 420-03
Safety control
Series | MSI 420 |
Type | Safety control |
Application | Monitoring of safety functions |
Number of safe I/Os | 16 IN, 4 OUT, 4 programmable I/O |
Functions | 4 configurable safe I/Os (via software) 24 safe I/Os 40 certified function modules Configuration via mini USB or Ethernet (TCP/IP) Expandable with up to 12 I/O modules Freely configurable with MSI.designer (license-free) Modularly expandable safety control Program memory in SD card format (512 MB) Switching current 4 A per output Transfer of diagnostic data via external fieldbus gateways Up to 300 function modules in a project |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | Up to and including e, EN ISO 13849-1 |
PFHD | 4,3E-09 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849 |
Supply voltage UB | 24 V, DC, -30 ... 25 % |
Power consumption, max. | 3.3 W |
Number of outputs | 4 Piece(s) |
Number of configurable inputs/outputs | 4 Piece(s) |
Type of digital output | Transistor |
Short circuit protection, outputs | Yes |
Nominal output current per output, max. | ≤ 12 A / 8 ms |
Number of inputs | 16 Piece(s) |
Voltage permitted at the input | HIGH: 13 … 30 V LOW: -5 … +5 V |
Input current at signal 1 | HIGH: typ. 2.3 mA / max. 6 mA LOW: < 2 |
Type | Ethernet, USB |
Function | Configuration via software |
Function | Configuration via software |
Number of connections | 3 Piece(s) |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Terminal |
Type of terminal | Spring-cage terminal |
No. of pins | 32 -pin |
Function | Configuration interface |
Type of connection | USB |
Connector type | USB 2.0 Mini-A |
Function | BUS OUT |
Type of connection | RJ45 |
Connection cross sections | 2 x 0.2 to 1.5 mm², wire 2 x 0.25 to 1.5 mm², wire with wire-end sleeve (pressed in trapezium shape) |
Dimension (W x H x L) | 45 mm x 107 mm x 121 mm |
Net weight | 290 g |
Housing color | Gray |
Type of fastening | Snap-on mounting |
Ambient temperature, operation | -25 ... 65 °C |
Ambient temperature, storage | -25 ... 70 °C |
Relative humidity (non-condensing) | 10 ... 95 % |
Degree of protection | IP 20 |
Protection class | III |
Approvals | TÜV Rheinland c UL US |
Vibration resistance | 5 ... 150 Hz |
Test procedure for oscillation in accordance with standard | EN 60068-2-6 |
Shock resistance, continuous shock | 10 g, 16 ms, EN 60068-2-29 |
Shock resistance, single shock | 30 g, 11 ms, EN 60068-2-27 |
Customs tariff number | 85371091 |
ECLASS 5.1.4 | 27243001 |
ECLASS 8.0 | 27243101 |
ECLASS 9.0 | 27243101 |
ECLASS 10.0 | 27243101 |
ECLASS 11.0 | 27243101 |
ECLASS 12.0 | 27243101 |
ECLASS 13.0 | 27243101 |
ECLASS 14.0 | 27243101 |
ECLASS 15.0 | 27243101 |
ETIM 5.0 | EC002538 |
ETIM 6.0 | EC002538 |
ETIM 7.0 | EC002538 |
ETIM 8.0 | EC002538 |
ETIM 9.0 | EC002538 |
ETIM 10.0 | EC002538 |