MMS-P-350
Muting mounting system
Series | MMS |
Suitable for | COMPACTplus multiple light beam safety devices MLD 330, MLD 530 multiple light beam safety devices |
Type of muting mounting system | Passive side |
Dimension | 350 mm |
Net weight | 800 g |
Type of reflectors | TKS 50x50 |
Mounting | Mounting on Device Column |
Number of reflectors | 2 Piece(s) |
Customs tariff number | 85389099 |
ECLASS 5.1.4 | 27279290 |
ECLASS 8.0 | 27279290 |
ECLASS 9.0 | 27279090 |
ECLASS 10.0 | 27272792 |
ECLASS 11.0 | 27272792 |
ECLASS 12.0 | 27272792 |
ECLASS 13.0 | 27272792 |
ECLASS 14.0 | 27272792 |
ECLASS 15.0 | 27272792 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |