MLDSET-M2-1600L

Safety sensor set

Part no.: 66900028

Delivery time approx. 10 business days
Icon Icon Icon
Series MLDSET
Special version Integrated muting indicator
Functions Alternative connection for second muting signal
Contactor monitoring (EDM), selectable
Muting-timeout extension
Start/restart interlock (RES), selectable
Integrated laser alignment aid No
Reflective element for laser alignment aid No
Integrated muting indicator Yes
Integrated status indicator Yes
Muting type Sequence controlled 2-sensor muting
Type 4, IEC/EN 61496
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) e, EN ISO 13849-1
PFHD 6.6E-09 per hour
Mission time 20 years, EN ISO 13849-1
Category 4, EN ISO 13849
Operating range 0 ... 6 m
Number of beams 3 Piece(s)
Beam spacing 400 mm
Net weight 10,625 g
Type of muting sensors PRK 25C retro-reflective photoelectric sensors
With device column Yes
Number of muting sensors 2 Piece(s)
Column height without foot 1,600 mm
Customs tariff number 85365019
ECLASS 5.1.4 27272703
ECLASS 8.0 27272703
ECLASS 9.0 27272703
ECLASS 10.0 27272703
ECLASS 12.0 27272703
ECLASS 13.0 27272703
ECLASS 14.0 27272703
ECLASS 15.0 27272703
ETIM 5.0 EC001832
ETIM 6.0 EC001832
ETIM 7.0 EC001832
ETIM 8.0 EC001832
ETIM 9.0 EC001832
ETIM 10.0 EC001832
EPLAN macro - edz
Application information - pdf
Package insert - pdf
Operating instructions - MLD 300, MLD 500 - pdf
Data sheet - pdf
Mounting instructions - MLDSET - pdf