MLD510-XR2L/A-UDC-1000-S2
Safety sensor/receiver set
Series | MLD-UDC |
Device type | Receiver |
Special version | Reflective element for laser alignment aid |
Functions | Contactor monitoring (EDM), selectable Start/restart interlock (RES), selectable |
Reflective element for laser alignment aid | Yes |
Integrated muting indicator | No |
Integrated status indicator | No |
Type | 4, IEC/EN 61496 |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | e, EN ISO 13849-1 |
PFHD | 6.6E-09 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849 |
Number of beams | 2 Piece(s) |
Beam spacing | 500 mm |
Supply voltage UB | 26.5 ... 31.6 V |
Current consumption from AS-i circuit | 140 mA |
Type | AS-Interface Safety at Work |
Function | Process |
AS-i profile | S-7.B.1 |
Slave address | 1..31 programmable, default=0 |
Cycle time acc. to AS-i specifications | Max. 5 ms ms |
Net weight | 6,605 g |
With device column | Yes |
Column height without foot | 1,000 mm |
Approvals | AS-i |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27272703 |
ECLASS 8.0 | 27272703 |
ECLASS 9.0 | 27272703 |
ECLASS 10.0 | 27272703 |
ECLASS 12.0 | 27272703 |
ECLASS 13.0 | 27272703 |
ECLASS 14.0 | 27272703 |
ECLASS 15.0 | 27272703 |
ETIM 5.0 | EC001832 |
ETIM 6.0 | EC001832 |
ETIM 7.0 | EC001832 |
ETIM 8.0 | EC001832 |
ETIM 9.0 | EC001832 |
ETIM 10.0 | EC001832 |