MD 748i-11-82/L5-2222
IO-Link master
Series | MD 700i |
Type | IO-Link master |
Suitable for | IO-Link sensors |
Supply voltage UB | 20 ... 30 V, DC |
Current consumption, max. | 12,000 mA |
Number of digital switching outputs for each sensor connection | 1 Piece(s) |
Type | IO-Link PROFINET |
COM mode | COM1 COM2 COM3 |
Port type | A |
Specification | V1.0.1 V1.1 |
SIO-mode support | Yes |
Conformance class | B |
Protocol | PROFINET RT |
Switch functionality | Integrated |
Transmission speed | 10 Mbit/s 100 Mbit/s |
Number of connections | 12 Piece(s) |
Sensor connections | 8 Piece(s) |
Connections for voltage supply | 2 Piece(s) |
Number of interface connections | 2 Piece(s) |
Function | Connection to 8 sensors |
Type of connection | Connector, Applies for the sensor connections 1 - 8 |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Function | Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | L-coded |
Function | Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Encoding | L-coded |
Function | Data interface |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 4 -pin |
Encoding | D-coded |
Function | Data interface |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 4 -pin |
Encoding | D-coded |
Dimension (W x H x L) | 65 mm x 30 mm x 212 mm |
Housing material | Plastic |
Net weight | 454 g |
Ambient temperature, operation | -25 ... 60 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 |
Approvals | c UL US |
Customs tariff number | 85176200 |
ECLASS 5.1.4 | 19030117 |
ECLASS 8.0 | 19170106 |
ECLASS 9.0 | 19170106 |
ECLASS 10.0 | 19170490 |
ECLASS 11.0 | 19170490 |
ECLASS 12.0 | 19170490 |
ECLASS 13.0 | 19170490 |
ECLASS 14.0 | 19170490 |
ECLASS 15.0 | 19170490 |
ETIM 5.0 | EC002585 |
ETIM 6.0 | EC002585 |
ETIM 7.0 | EC003558 |
ETIM 8.0 | EC000734 |
ETIM 9.0 | EC000734 |
ETIM 10.0 | EC000734 |