MD 742-11-82IO5-12
IO-Link master
Series | MD 700i |
Type | IO-Hub |
Supply voltage UB | 24 V |
Current consumption, max. | 15 mA |
Number of digital switching inputs | 8 Piece(s) |
Type | IO-Link |
COM mode | COM2 |
Port type | A |
Specification | V1.1 |
SIO-mode support | Yes |
Number of connections | 9 Piece(s) |
Sensor connections | 8 Piece(s) |
Connections for voltage supply | 1 Piece(s) |
Function | Connection to the IO-Link master |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Function | Connection to device |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Dimension (W x H x L) | 54 mm x 27.4 mm x 150 mm |
Housing material | Halogen-free Plastic |
Ambient temperature, operation | -40 ... 70 °C |
Ambient temperature, storage | -40 ... 85 °C |
Degree of protection | IP 65 IP 67 IP 69K |
Approvals | c UL US |
Customs tariff number | 85176200 |
ECLASS 5.1.4 | 19030117 |
ECLASS 8.0 | 19170106 |
ECLASS 9.0 | 19170106 |
ECLASS 10.0 | 19170490 |
ECLASS 11.0 | 19170490 |
ECLASS 12.0 | 19170490 |
ECLASS 13.0 | 19170490 |
ECLASS 14.0 | 19170490 |
ECLASS 15.0 | 19170490 |
ETIM 5.0 | EC002585 |
ETIM 6.0 | EC002585 |
ETIM 7.0 | EC003558 |
ETIM 8.0 | EC000734 |
ETIM 9.0 | EC000734 |
ETIM 10.0 | EC000734 |