MD 708-21-42/D4-12
Ethernet switch
Series | MD 700i |
Suitable for | Ethernet |
Functions | Autocrossing Autonegotiation Full duplex Unmanaged |
Supply voltage UB | 18 ... 30 V, DC, Redundant |
Type | Ethernet |
Address assignment | None |
Transmission speed | 10 / 100 Mbit/s |
Switch functionality | Integrated |
Number of connections | 5 Piece(s) |
Connections for voltage supply | 1 Piece(s) |
Number of interface connections | 4 Piece(s) |
Function | Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Function | Data interface |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 4 -pin |
Encoding | D-coded |
Function | Data interface |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 4 -pin |
Encoding | D-coded |
Function | Data interface |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 4 -pin |
Encoding | D-coded |
Function | Data interface |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 4 -pin |
Encoding | D-coded |
Design | Cubic |
Dimension (W x H x L) | 55 mm x 21 mm x 95 mm |
Housing material | Metal |
Net weight | 335 g |
Housing color | Silver |
Type of fastening | Through-hole mounting |
Type of display | LED |
Number of LEDs | 6 Piece(s) |
Ambient temperature, operation | -25 ... 60 °C |
Ambient temperature, storage | -40 ... 80 °C |
Degree of protection | IP 67 |
Approvals | c UL US |
Customs tariff number | 85176200 |
ECLASS 5.1.4 | 19030117 |
ECLASS 8.0 | 19170106 |
ECLASS 9.0 | 19170106 |
ECLASS 10.0 | 19170490 |
ECLASS 11.0 | 19170490 |
ECLASS 12.0 | 19170490 |
ECLASS 13.0 | 19170490 |
ECLASS 14.0 | 19170490 |
ECLASS 15.0 | 19170490 |
ETIM 5.0 | EC000734 |
ETIM 6.0 | EC000734 |
ETIM 7.0 | EC000734 |
ETIM 8.0 | EC000734 |
ETIM 9.0 | EC000734 |
ETIM 10.0 | EC000734 |