MC-902

Mirror column

Part no.: 549305

Results list: 1 products found
UMC-902-S2
Mirror column
Part no.: 549790
  • Number of individual mirrors: 2 Piece(s)
  • Column height without foot: 900 mm
Part no.: 549790

Available immediately

Number of individual mirrors 2 Piece(s)
Suitable for COMPACTplus-m multiple light beam safety devices
MLD 500, MLD 300 multiple light beam safety devices
Type, columns and mirrors Deflecting mirror column for multiple light beam safety devices
Functions Beam distance in accordance with EN 999 preset
Easy installation, quick vertical and axial alignment in just a few steps
Individual mirrors can be exchanged and separately aligned
Dimension (W x H x L) 149.3 mm x 900 mm x 160 mm
Housing material Metal
Metal housing Diecast zinc
Net weight 5,000 g
Housing color Yellow, RAL 1021
Type of fastening Floor mounting
Mechanical reset function No
Column height without foot 900 mm
Exterior mounting of accessories Rear
Center-to-center spacing of individual mirrors 500 mm
Customs tariff number 70099200
ECLASS 8.0 27279207
ECLASS 9.0 27273605
ETIM 5.0 EC002467
ETIM 6.0 EC002467
Data sheet - pdf