MC-1900
Mirror column
Suitable for | COMPACTplus safety light curtains SOLID -4, -2 safety light curtains |
Type, columns and mirrors | Deflecting mirror column for safety light curtains |
Functions | Continuous mirror surface for beam deflection of safety light curtains Easy installation, quick vertical and axial alignment in just a few steps Robust profile construction in high quality design |
Dimension (W x H x L) | 149.3 mm x 1,900 mm x 160 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Net weight | 11,300 g |
Housing color | Yellow, RAL 1021 |
Type of fastening | Floor mounting |
Mechanical reset function | No |
Exterior mounting of accessories | Rear |
Mirror length | 1,874 mm |
Customs tariff number | 70099200 |
ECLASS 8.0 | 27279207 |
ECLASS 9.0 | 27273605 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |