MC-1002
Mirror column
Number of individual mirrors | 2 Piece(s) |
Suitable for | COMPACTplus-m multiple light beam safety devices MLD 500, MLD 300 multiple light beam safety devices |
Type, columns and mirrors | Deflecting mirror column for multiple light beam safety devices |
Functions | Beam distance in accordance with EN 999 preset Easy installation, quick vertical and axial alignment in just a few steps Individual mirrors can be exchanged and separately aligned |
Dimension (W x H x L) | 149.3 mm x 1,000 mm x 160 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Net weight | 5,500 g |
Housing color | Yellow, RAL 1021 |
Type of fastening | Floor mounting |
Mechanical reset function | No |
Column height without foot | 1,000 mm |
Exterior mounting of accessories | Rear |
Center-to-center spacing of individual mirrors | 500 mm |
Customs tariff number | 70099200 |
ECLASS 8.0 | 27279207 |
ECLASS 9.0 | 27273605 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |