MA 2 L

Connection unit

Part no.: 50036186

Available immediately

Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Series MA 2
Suitable for BCL 2x series bar code readers
BCL 3x series bar code readers
Type RS 232, RS 485
Type RS 232
Number of connections 3 Piece(s)
Function Data interface
PWR / SW IN / OUT
Type of connection Terminal
No. of pins 24 -pin
Function Connection to device
Type of connection Sub-D
No. of pins 15 -pin
Function Service interface
Type of connection Sub-D
Design Cubic
Dimension (W x H x L) 118 mm x 78.5 mm x 130 mm
Housing material Metal
Metal housing Diecast aluminum
Net weight 660 g
Housing color Red
Type of display LED
Number of LEDs 1 Piece(s)
Ambient temperature, operation -10 ... 50 °C
Ambient temperature, storage -20 ... 60 °C
Relative humidity (non-condensing) 90 %
Customs tariff number 84735080
ECLASS 5.1.4 27069190
ECLASS 8.0 27069190
ECLASS 9.0 27069190
ECLASS 10.0 27069190
ECLASS 11.0 27069090
ECLASS 12.0 27069090
ECLASS 13.0 27069090
ECLASS 14.0 27069090
ECLASS 15.0 27069090
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
3D-CAD model - zip
EPLAN macro - edz