LS 78/2 SE

Throughbeam photoelectric sensor transmitter

Part no.: 50000229

Follow-up article

Hello, we'd be happy to be of assistance to you.

This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.

Results list: 2 products found
LS49C-TB
Throughbeam photoelectric sensor transmitter
Part no.: 50134450
  • Series: 49C
  • Operating principle: Throughbeam principle
  • Operating range, max.: 0.5 ... 120 m
  • Design: Cubic
Part no.: 50134450

Available immediately

LE49C/4P-TB
Throughbeam photoelectric sensor receiver
Part no.: 50134454
  • Series: 49C
  • Operating principle: Throughbeam principle
  • Operating range, max.: 0.5 ... 120 m
  • Design: Cubic
Part no.: 50134454

Available immediately

Series 78
Operating principle Throughbeam principle
Device type Transmitter
Operating range 0 ... 120 m
Operating range Guaranteed operating range
Operating range limit 0 ... 180 m
Operating range limit Typical operating range
Light source LED, Infrared
Supply voltage UB 12 ... 30 V, DC
Switching frequency 100 Hz
Type of connection Terminal
No. of pins 4 -pin
Dimension (W x H x L) 38 mm x 127 mm x 99 mm
Housing material Metal
Metal housing Diecast aluminum
Net weight 600 g
Type of display LED
Ambient temperature, operation -20 ... 60 °C
Degree of protection IP 65
Protection class I
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270901
ECLASS 8.0 27270901
ECLASS 9.0 27270901
ECLASS 10.0 27270901
ECLASS 11.0 27270901
ETIM 5.0 EC002716
ETIM 6.0 EC002716
ETIM 7.0 EC002716
Data sheet - pdf