LRT 8/24.10-150-S12

Luminescence sensor

Part no.: 50119033

Available immediately

Icon Icon
Series 8
Application Detection of red marks on wood
Special version Autocollimation
Operating range Guaranteed operating range
Operating range, Lyra chalk RED on wood, light, wet 0 ... 0.35 m
Operating range, Lyra chalk RED on OSB 0 ... 0.3 m
Operating range, Lyra chalk RED on paper, white 0 ... 0.3 m
Operating range, Lyra chalk RED on paper, black 0 ... 0.15 m
Operating range, Lyra chalk RED 0 ... 0.5 m
Operating range limit 0 ... 0.5 m
Operating range limit Typical operating range
Light source LED, Blue
Light spot size [at sensor distance] 7 mm [100 mm]
Receive filter 590 ... 750 nm
Type of light spot geometry Round
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 35 mA
Number of L/D changeover inputs 1 Piece(s)
Voltage type DC
Switching voltage high, min. UB
Switching voltage low, max. 0 V or not connected
L/D changeover inputs, delay 0.5 ms
Number of digital switching outputs 2 Piece(s)
Voltage type DC
Switching current, max. 100 mA
Switching voltage high: ≥(UB-2V)
low: ≤ 2 V
Switching element Transistor, PNP
Switching element Transistor, NPN
Switching frequency 1,500 Hz
Number of connections 1 Piece(s)
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 15 mm x 48 mm x 38 mm
Housing material Metal
Metal housing Zinc
Lens cover material Glass
Net weight 70 g
Housing color Red, RAL 3000
Compatibility of materials ECOLAB
Type of display LED
Operational controls Multiturn potentiometer
Ambient temperature, operation -20 ... 60 °C
Degree of protection IP 67
Protection class II
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270908
ECLASS 8.0 27270908
ECLASS 9.0 27270908
ECLASS 10.0 27270908
ECLASS 11.0 27270908
ECLASS 12.0 27270908
ECLASS 13.0 27270908
ECLASS 14.0 27270908
ECLASS 15.0 27270908
ETIM 5.0 EC001822
ETIM 6.0 EC001822
ETIM 7.0 EC001822
ETIM 8.0 EC001822
ETIM 9.0 EC001822
ETIM 10.0 EC001822
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf