LRT 440/24-150-000-S12
Luminescence sensor
Series | 440 |
Application | Detection of red marks on wood |
Special version | Autocollimation |
Operating range | Guaranteed operating range |
Light source | LED, Blue |
Light spot size [at sensor distance] | 5 mm [100 mm] |
Receive filter | 590 ... 750 nm |
Type of light spot geometry | Round |
Supply voltage UB | 10 ... 30 V, DC |
Number of digital switching outputs | 2 Piece(s) |
Switching element | Transistor, PNP |
Switching element | Transistor, NPN |
Switching frequency | 600 Hz |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 23 mm x 70 mm x 43 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Net weight | 250 g |
Housing color | Red, RAL 3000 |
Type of display | LED |
Operational controls | Membrane keyboard |
Ambient temperature, operation | -20 ... 60 °C |
Degree of protection | IP 67 |
Protection class | III |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27270908 |
ECLASS 9.0 | 27270908 |
ETIM 5.0 | EC001822 |
ETIM 6.0 | EC001822 |