LPS 36HI/EN.10

Line profile sensor

Part no.: 50137351

Available immediately

Icon Icon Icon Icon Icon
Series 36
Contains LxSsoft configuration software
Application Contour measurement
Object measurement
Light source Laser, Red
Laser class 2M, IEC/EN 60825-1:2014
X-axis measurement range 46 ... 140 mm
Measurement range z-axis 200 ... 600 mm
Resolution of x-axis 0.2 ... 0.6 mm
Resolution of z-axis 0.1 ... 0.9 mm
Repeatability of Z-axis, relative to measurement distance ≤ 0.25 %
Repeatability of Z-axis, relative to measurement distance, note Reflectivity 90 %, identical object, identical environment conditions, measurement object ≤ 50x50 mm²
Measurement time 10ms
Linearity of Z-axis, relative to measurement distance ± 0,5%
Black/white behavior 0.5 %, 6 … 90% diffuse reflectance
Supply voltage UB 18 ... 30 V, DC
Number of activation inputs 1 Piece(s)
Number of digital switching inputs 2 Piece(s)
Number of digital switching outputs 2 Piece(s)
Switching element Transistor, Push-pull
Switching element Transistor, Push-pull
Type Ethernet
Number of connections 3 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 8 -pin
Encoding A-coded
Function Configuration interface
Data interface
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Function Encoder
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 8 -pin
Encoding A-coded
Dimension (W x H x L) 56 mm x 160 mm x 74 mm
Housing material Metal
Plastic
Metal housing Aluminum
Lens cover material Plastic
Net weight 620 g
Ambient temperature, operation -30 ... 50 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 67
Protection class III, VDE
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 90318020
ECLASS 5.1.4 27280190
ECLASS 8.0 27280190
ECLASS 9.0 27280190
ECLASS 10.0 27280190
ECLASS 11.0 27280190
ECLASS 12.0 27280190
ECLASS 13.0 27280190
ECLASS 14.0 27280190
ECLASS 15.0 27280190
ETIM 5.0 EC001825
ETIM 6.0 EC001825
ETIM 7.0 EC001825
ETIM 8.0 EC001825
ETIM 9.0 EC001825
ETIM 10.0 EC001825
3D-CAD model - zip
EPLAN macro - edz
Example project - Native DLL C++ - zip
Example project - DLL C# (32-bit) - zip
Example project - DLL C# (64-bit) - zip
Configuration software - V2.6 (32bit) - zip
Configuration software - V2.7 (64bit) - zip
Configuration software - Config Device List V1.3 (32bit) - zip
Software - Halcon Interface - zip
Package insert - pdf
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf