LCS-1M12M-F04PNC-K020P
Capacitive sensor
Series | LCS-1 |
Switching distance Sn | 1 ... 4 mm |
Assured switching distance | 4 mm |
MTTF | 343 years |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 10 %, From UB |
Open-circuit current | 15 mA |
Temperature drift, max. (in % of Sr) | 20 % |
Repeatability, max. (in % of Sr) | 2 % |
Rated operating current | 100 mA |
Number of digital switching outputs | 1 Piece(s) |
Type | Digital switching output |
Voltage type | DC |
Switching element | Transistor, PNP |
Switching principle | NC (normally closed) |
Switching frequency | 100 Hz |
Number of connections | 1 Piece(s) |
Function | Signal OUT Voltage supply |
Type of connection | Cable |
Cable length | 2,000 mm |
Sheathing material | PUR |
Number of conductors | 3 -wire |
Wire cross section | 0.14 mm² |
Design | Cylindrical |
Dimension (Ø x L) | 12 mm x 61 mm |
Thread size | M12 x 1 mm |
Type of installation | Embedded |
Housing material | Metal Stainless steel |
Stainless steel housing | V2A |
Sensing face material | Plastic, Polybutylene (PBT) |
Cover material | Plastic, Polybutylene (PBT) |
Net weight | 59 g |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Operational controls | Multiturn potentiometer (20 turns) |
Function of the operational control | Sensitivity adjustment |
Switching distance, adjustable | Yes |
Ambient temperature, operation | -25 ... 85 °C |
Degree of protection | IP 67 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270102 |
ECLASS 8.0 | 27270102 |
ECLASS 9.0 | 27270102 |
ECLASS 10.0 | 27270102 |
ECLASS 11.0 | 27270102 |
ECLASS 12.0 | 27274201 |
ECLASS 13.0 | 27274201 |
ECLASS 14.0 | 27274201 |
ECLASS 15.0 | 27274201 |
ETIM 5.0 | EC002715 |
ETIM 6.0 | EC002715 |
ETIM 7.0 | EC002715 |
ETIM 8.0 | EC002715 |
ETIM 9.0 | EC002715 |
ETIM 10.0 | EC002715 |