KF-ET-650

Plastic fiber optics type diffuse reflective

Part no.: 50150211

Available immediately

Series KF
Operating principle Diffuse reflection principle
Area of application General applications
Light beam exit Front
Fiber core 50%/50% fiber configuration
Fiber core material Plastic
aktiver Faserdurchmesser 1 mm
Operating range with LV461 0 ... 80 mm
Operating range with LV462 0 ... 140 mm
Operating range with LV463 0 ... 200 mm
Operating range with LV463.XV 0 ... 300 mm
Operating range with LV463.XR 0 ... 360 mm
Operating range with LV463I.XR 0 ... 360 mm
Minimum object diameter 0.2 mm
Design Cylindrical
Outer diameter 2.2 mm
Net weight 48 g
Head material Stainless steel
Type Plastic fiber optics (KF)
Fiber length 5,000 mm
Fiber sheathing material PE
Fastening of the probe M6 x 0.75 mm
Smallest bending radius (moving) R25
Sleeve length at optical outlet 20.5 mm
Metric thread on fiber optic sleeve Yes
Laying standard
Damping at λ = 650nm 210 dB/km
Ambient temperature, operation -55 ... 70 °C
Customs tariff number 90011090
ECLASS 5.1.4 27270905
ECLASS 8.0 27270905
ECLASS 9.0 27270905
ECLASS 10.0 27270905
ECLASS 11.0 27273606
ECLASS 12.0 27273606
ECLASS 13.0 27273606
ECLASS 14.0 27273606
ECLASS 15.0 27273606
ETIM 5.0 EC002651
ETIM 6.0 EC002651
ETIM 7.0 EC002651
ETIM 8.0 EC002651
ETIM 9.0 EC002651
ETIM 10.0 EC002651