KDS U-M8-4A-M8-3A-P1-000

Adapter

Part no.: 50134904

Available immediately

Icon
Operating voltage Max. 50 V AC / 60 V DC
Type of connection Connector
Thread size M8
Type Female
No. of pins 4 -pin
Version Axial
Type of connection Connector
Thread size M8
Type Male
No. of pins 3 -pin
Version Axial
Shielded No
Width across flats 9 mm
Net weight 9 g
Material PUR
Degree of protection IP 67
Customs tariff number 85366990
ECLASS 5.1.4 27279201
ECLASS 8.0 27440104
ECLASS 9.0 27069190
ECLASS 10.0 27440106
ECLASS 11.0 27440106
ECLASS 12.0 27440106
ECLASS 13.0 27440106
ECLASS 14.0 27440106
ECLASS 15.0 27440106
ETIM 5.0 EC002498
ETIM 6.0 EC002498
ETIM 7.0 EC002925
ETIM 8.0 EC002925
ETIM 9.0 EC002925
ETIM 10.0 EC002925