KD U-M8-4A-T0-050 F+B
Connection cable
Application | Chemical resistant Hygienic and wet areas |
Operating voltage | Max. 60 V AC/DC |
Type of connection | Connector |
Thread size | M8 |
Type | Female |
Seal material | EPDM |
No. of pins | 4 -pin |
Encoding | A-coded |
Version | Axial |
Connector, LED | No |
Lock | Screw fitting, stainless steel V4A, recommended torque 0.4 Nm, self-locking |
Type of connection | Open end |
Number of conductors | 4 Piece(s) |
Sheathing color | Gray |
Shielded | No |
Silicone-free | Yes |
Cable length | 5,000 mm |
Sheathing material | TPE |
Wire insulation | TPE |
Suitability for drag chains | Yes |
Properties of the outer sheathing | Halogen-free, free from substances interfering with wetting agents, recyclable, increased thermal capacity |
Resistance of the outer sheathing | Resistant to acid, alkali, ozone and seawater, hydrolysis-resistant, verified resistance to P3-topactive |
Width across flats | 9 mm |
Net weight | 70 g |
Bending radius, flexible laying, min. | Min. 10 x cable diameter |
Bending radius, stationary laying, min. | Min. 5 x cable diameter |
Ambient temperature, operation | Drag chain: -25 °C … +60 °C |
Ambient temperature, operation, flexible use | -40 ... 105 °C |
Ambient temperature, operation, stationary use | -40 ... 105 °C |
Degree of protection | IP 65 IP 67 IP 68 IP 69 |
Approvals | ECOLAB |
Customs tariff number | 85444290 |
ECLASS 5.1.4 | 27279201 |
ECLASS 8.0 | 27279218 |
ECLASS 9.0 | 27060311 |
ECLASS 10.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 13.0 | 27060311 |
ECLASS 14.0 | 27060311 |
ECLASS 15.0 | 27060311 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ETIM 10.0 | EC001855 |