KD 01-8-BA-PWR

Adapter

Part no.: 50110649

Available immediately

Rated operating current 2,000 mA
Rating voltage (DIN EN 60664-1) 60 V
Rated impulse voltage (DIN EN 60664-1) 800 V
Number of connections 2 Piece(s)
Type of connection Connector
Thread size M12
Type Female
No. of pins 8 -pin
Encoding A-coded
Version Axial
Type of connection Jack socket
AWG 20
Width across flats 18 mm
Net weight 30 g
Mating cycles, max. > 50
Cable hole 6 … 8 mm
Ambient temperature, operation -40 ... 85 °C
Degree of protection IP 67
Customs tariff number 85366990
ECLASS 5.1.4 27279201
ECLASS 8.0 27440104
ECLASS 9.0 27069190
ECLASS 10.0 27440106
ECLASS 11.0 27440106
ECLASS 12.0 27440106
ECLASS 13.0 27440106
ECLASS 14.0 27440106
ECLASS 15.0 27440106
ETIM 5.0 EC002498
ETIM 6.0 EC002498
ETIM 7.0 EC002925
ETIM 8.0 EC002925
ETIM 9.0 EC002925
ETIM 10.0 EC002925