KB-RS232-USB
Adapter cable
Suitable for interface | RS 232 USB |
Type of connection | Sub-D |
Connector, LED | No |
Type | Male |
No. of pins | 9 -pin |
Version | Axial |
Type of connection | USB |
Connector type | USB 1.1 Standard-A |
Sheathing color | Black |
Shielded | Yes |
Cable design | Interconnection cable |
Cable length | 1,000 mm |
Sheathing material | PVC |
Suitability for drag chains | No |
Net weight | 68 g |
Customs tariff number | 85444290 |
ECLASS 5.1.4 | 27279201 |
ECLASS 8.0 | 27279218 |
ECLASS 9.0 | 27060311 |
ECLASS 10.0 | 27060313 |
ECLASS 11.0 | 27060313 |
ECLASS 12.0 | 27060313 |
ECLASS 13.0 | 27060313 |
ECLASS 14.0 | 27060313 |
ECLASS 15.0 | 27060313 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ETIM 10.0 | EC001855 |