IT 1920i DPM-3
Mobile 2D-code reader
Series | IT19xx |
Code types, readable | 2/5 Interleaved Codabar Code 39 Code 93 Data Matrix Code Directly-marked 2D-codes EAN 8/13 GS1 Databar Micro PDF Micro QR Others on request PDF417 QR code UPC |
Reading distance | 0 ... 170 mm |
Light source | LED, red / blue |
LED group | 1 |
Camera resolution, horizontal | 844 px |
Camera resolution, vertical | 640 px |
Bar code contrast (PCS) | 25 % |
Modulus size | 0.076 ... 0.508 mm |
Alignment aid | Laser, red |
Light wavelength | 650 nm |
Supply voltage UB | 4 ... 5.5 V, DC |
Power consumption, max. | 2.35 W |
Type | PS/2, USB, RS 232 |
Function | Process |
Function | Process |
Type of connection | RJ41 |
Dimension (W x H x L) | 74.5 mm x 193 mm x 134 mm |
Housing material | Plastic |
Plastic housing | PC-ABS |
Net weight | 310 g |
Ambient temperature, operation | -30 ... 50 °C |
Ambient temperature, storage | -40 ... 70 °C |
Relative humidity (non-condensing) | 0 ... 95 % |
Drop height | 2 m |
Measurements relative to | Concrete floor |
Degree of protection | IP 65 |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27280103 |
ECLASS 8.0 | 27280103 |
ECLASS 9.0 | 27280103 |
ECLASS 10.0 | 27280103 |
ECLASS 11.0 | 27280103 |
ECLASS 12.0 | 27280103 |
ECLASS 13.0 | 27280103 |
ECLASS 14.0 | 27280103 |
ECLASS 15.0 | 27280103 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 9.0 | EC002999 |
ETIM 10.0 | EC002999 |