IS 212FM/4NO.5W-6E0-S12
Inductive switch
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | 212 |
type. operating range limit Sn | 6 mm |
Operating range Sa | 0 ... 4.8 mm |
Special version | Resistant against welding sparks |
Protective circuit | Inductive protection Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 20 %, From UB |
Open-circuit current | 0 ... 10 mA |
Switching hysteresis | 15 % |
Number of digital switching outputs | 1 Piece(s) |
Voltage type | DC |
Switching current, max. | 200 mA |
Switching voltage | low: ≤ 2 V |
Residual current, max. | 0.1 mA |
Voltage drop | 2 V |
Switching element | Transistor, PNP |
Switching principle | NO (normally open) |
Switching frequency | 15 Hz |
Readiness delay | 80 ms |
Number of connections | 1 Piece(s) |
Function | Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Stainless steel |
No. of pins | 4 -pin |
Encoding | A-coded |
Design | Cylindrical |
Dimension (Ø x L) | 12 mm x 60 mm |
Thread size | M12 x 1 mm |
Type of installation | Embedded |
Housing material | Stainless steel |
Stainless steel housing | AISI 316L |
Sensing face material | Stainless steel, AISI 316L |
Net weight | 51 g |
Housing color | Silver |
Type of fastening | Mounting thread |
Standard measuring plate | 18 x 18 mm², Fe360 |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Ambient temperature, operation | -25 ... 70 °C |
Ambient temperature, storage | -25 ... 70 °C |
Degree of protection | IP 67 IP 69K |
Standards applied | IEC 60947-5-2 |
Aluminum | 1 |
Stainless steel | 0.9 |
Copper | 0.85 |
Brass | 1.3 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27270101 |
ECLASS 9.0 | 27270101 |
ETIM 5.0 | EC002714 |
ETIM 6.0 | EC002714 |