ILVS 19/4
Fiber optic amplifier
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Light source | LED |
Supply voltage UB | , DC |
Type | Digital switching output |
Switching element | Transistor |
Switching element | Transistor |
Type of connection | Cable |
Number of conductors | 5 -wire |
Design | Cubic |
Housing material | Metal |
Type of display | LED |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27270905 |
ECLASS 9.0 | 27270905 |
ECLASS 10.0 | 27270905 |
ETIM 5.0 | EC002651 |
ETIM 6.0 | EC002651 |