IGSU14E/LWT.3-M12V
Ultrasonic fork sensor
Series | 14 |
Principle of physics | Ultrasonics |
Application | Detection of non-transparent labels Detection of transparent labels |
Label width, min. | 4 mm |
Label gap, min. | 2 mm |
Medium | Transparent and not transparent |
Special version | ALC function (tracking) Manual fine tuning of the switching threshold Teach input Warning output easyTeach function |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 18 ... 30 V, DC |
Residual ripple | 0 ... 10 %, From UB |
Open-circuit current | 0 ... 60 mA, Typical value |
Number of teach inputs | 1 Piece(s) |
Type | Teach input |
Voltage type | DC |
Switching voltage | high: ≥9V low: ≤ 2 V |
Input resistance | 15,000 Ω |
Active switching state | High |
Number of digital switching outputs | 2 Piece(s) |
Type | Digital switching output |
Voltage type | DC |
Switching current, max. | 100 mA |
Switching voltage | high: ≥(UB-2V) low: ≤ 2 V |
Load capacity | 0.01 µF |
Switching element | Transistor, Push-pull |
Switching principle | IO-Link / PNP light switching (switching in the gap), NPN dark switching (switching on the label) |
Switching element | Transistor, Push-pull |
Switching principle | active low (normal operation high, event case low) |
Switching frequency | 2,000 Hz |
Response time | 0.2 ms |
Readiness delay | 300 ms |
Max. conveyor speed during teach-in | 50 m/min |
Type | IO-Link |
COM mode | COM3 |
Profile | Smart sensor profile |
Min. cycle time | COM3 = 0.5 ms |
Frame type | 2.5 |
Specification | V1.1 |
Device ID | 2510 |
SIO-mode support | Yes |
Number of connections | 1 Piece(s) |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Plug outlet | Vertical (perpendicular to belt movement) |
Design | Fork |
Mouth width | 4 mm |
Mouth depth | 80 mm |
Dimension (W x H x L) | 22 mm x 46.9 mm x 96 mm |
Housing material | Metal |
Metal housing | Diecast zinc, galvanic nickel coating |
Net weight | 270 g |
Housing color | Silver |
Type of fastening | Mounting thread Through-hole mounting |
Type of display | LED |
Number of LEDs | 4 Piece(s) |
Operational controls | Control buttons |
Function of the operational control | Dynamic teach on label carrier and label |
Ambient temperature, operation | 0 ... 60 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 65 |
Protection class | III |
Approvals | c UL US |
Standards applied | EN 60947-5-2:2007+A1:2012 |
US patents | US 6,314,054 B |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27272801 |
ECLASS 8.0 | 27272801 |
ECLASS 9.0 | 27272801 |
ECLASS 10.0 | 27272801 |
ECLASS 11.0 | 27272801 |
ECLASS 12.0 | 27272801 |
ECLASS 13.0 | 27272801 |
ECLASS 14.0 | 27272801 |
ECLASS 15.0 | 27272801 |
ETIM 5.0 | EC001847 |
ETIM 6.0 | EC001847 |
ETIM 7.0 | EC001847 |
ETIM 8.0 | EC001847 |
ETIM 9.0 | EC001847 |
ETIM 10.0 | EC001847 |