HS 6608 DPM
Mobile 2D-code reader
Series | HS 66x8 |
Code types, readable | Aztec Codabar Code 11 Code 39 Code 93 Code 128 Composite Codes Data Matrix Code EAN/UPC GS1 Databar MSI Plessey Maxicode Micro PDF Micro QR PDF417 QR code |
Reading distance | 0 ... 147 mm |
Light source | LED, Red / white |
LED group | 1 |
Camera resolution, horizontal | 1,280 px |
Camera resolution, vertical | 960 px |
Alignment aid | Laser, red |
Light wavelength | 655 nm |
Supply voltage UB | 4.5 ... 5.5 V, DC |
Power consumption, max. | 1.8 W |
Type | USB, RS 232 |
Function | Process |
Function | Process |
Type of connection | RJ41 |
Dimension (W x H x L) | 77 mm x 185 mm x 132 mm |
Housing material | Plastic |
Plastic housing | PC-ABS |
Net weight | 304 g |
Ambient temperature, operation | -30 ... 50 °C |
Ambient temperature, storage | -40 ... 70 °C |
Relative humidity (non-condensing) | 5 ... 95 % |
Drop height | 2.4 m |
Measurements relative to | Concrete floor |
Degree of protection | IP 65 IP 67 |
Approvals | c UL US |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27280103 |
ECLASS 8.0 | 27280103 |
ECLASS 9.0 | 27280103 |
ECLASS 10.0 | 27280103 |
ECLASS 11.0 | 27280103 |
ECLASS 12.0 | 27280103 |
ECLASS 13.0 | 27280103 |
ECLASS 14.0 | 27280103 |
ECLASS 15.0 | 27280103 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 9.0 | EC002999 |
ETIM 10.0 | EC002999 |