HRTR 55/66-S8 Ex
Diffuse sensor with background suppression
Series | 55 |
Operating principle | Diffuse reflection principle with background suppression |
Special version | Ex-protected |
Operating range | Guaranteed operating range |
Operating range, white 90% | 0.005 ... 0.4 m |
Operating range, gray 18% | 0.01 ... 0.3 m |
Operating range, black 6% | 0.015 ... 0.2 m |
Operating range limit | 0.005 ... 0.4 m |
Operating range limit | Typical operating range |
Beam path | Divergent |
Light source | LED, Red |
LED group | 1 |
Type of light spot geometry | Rectangular |
Supply voltage UB | 10 ... 30 V, DC |
Number of digital switching outputs | 2 Piece(s) |
Switching element | Transistor, Push-pull |
Switching principle | Light switching (PNP)/dark switching (NPN) |
Switching element | Transistor, Push-pull |
Switching principle | Dark switching (PNP)/light switching (NPN) |
Switching frequency | 1,000 Hz |
Type of connection | Connector |
Thread size | M8 |
Material | Stainless steel |
No. of pins | 4 -pin |
Dimension (W x H x L) | 19.1 mm x 66 mm x 37 mm |
Housing material | Stainless steel |
Stainless steel housing | AISI 316L |
Lens cover material | Plastic / PMMA, scratch-resistant coating |
Net weight | 40 g |
Type of display | LED |
Operational controls | Multiturn potentiometer |
Ambient temperature, operation | -30 ... 60 °C |
Ambient temperature, storage | -30 ... 60 °C |
Ex device category | 3 |
Ex-Zone | 2 22 |
Degree of protection | IP 67 |
Protection class | III |
Approvals | Ex |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 10.0 | 27270904 |
ECLASS 11.0 | 27270904 |
ECLASS 12.0 | 27270903 |
ECLASS 13.0 | 27270903 |
ECLASS 14.0 | 27270903 |
ECLASS 15.0 | 27270903 |
ETIM 5.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 9.0 | EC002719 |
ETIM 10.0 | EC002719 |