HRT 96M/P-1630-800-41

Diffuse sensor with background suppression

Part no.: 50080047

Available immediately

Icon Icon Icon Icon Icon
Series 96
Operating principle Diffuse reflection principle with background suppression
Operating range Guaranteed operating range
Operating range, white 90% 0.1 ... 0.8 m
Operating range, gray 18% 0.1 ... 0.77 m
Operating range, black 6% 0.1 ... 0.73 m
Operating range limit, white 90% 0.1 ... 1.2 m
Operating range limit, gray 18% 0.1 ... 1.14 m
Operating range limit, black 6% 0.1 ... 1.05 m
Operating range limit Typical operating range
Light source LED, Red
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 50 mA
Number of digital switching outputs 2 Piece(s)
Switching element Transistor, PNP
Switching principle Light switching
Switching element Transistor, PNP
Switching principle Dark switching
Switching frequency 300 Hz
Type of connection Connector
Thread size M12
Material Metal
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 30 mm x 90 mm x 70 mm
Housing material Metal
Metal housing Zinc
Lens cover material Glass
Net weight 380 g
Compatibility of materials ECOLAB
Note Housing part used contains perfluorobutanesulfonic acid (PFBS)
Type of display LED
Operational controls Multiturn potentiometer
Ambient temperature, operation -40 ... 55 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270904
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ECLASS 10.0 27270904
ECLASS 11.0 27270904
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ETIM 5.0 EC002719
ETIM 6.0 EC002719
ETIM 7.0 EC002719
ETIM 8.0 EC002719
ETIM 9.0 EC002719
ETIM 10.0 EC002719
3D-CAD model - zip
EPLAN macro - edz
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf
Certificate - ECOLAB - pdf