GS08B/1.1-30-M8.3
Fork photoelectric sensor
Series | 08B |
Principle of physics | Optical |
Application | Detection of small parts |
MTTF | 700.42 years |
Light source | LED, Red |
Wavelength | 660 nm |
Transmitted-signal shape | Pulsed |
Repeatability | 0.02 mm |
Minimum object diameter | 0.3 mm |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 30 mA |
Switching hysteresis | 100 µm |
Number of digital switching outputs | 1 Piece(s) |
Type | Digital switching output |
Voltage type | DC |
Switching current, max. | 100 mA |
Switching voltage | high: ≥(UB-2V) low: ≤ 2 V |
Switching element | Transistor, Push-pull |
Switching principle | IO-Link / light switching (NPN) / dark switching (PNP) |
Switching frequency | 5,000 Hz |
Response time | 0.1 ms |
Readiness delay | 150 ms |
Type | IO-Link |
Function | IO-Link operating modes (Standard, Precision, Power, Speed), see IO-Link interface description |
COM mode | COM2 |
Profile | Smart sensor profile |
Min. cycle time | COM2 = 2.3 ms |
Frame type | 2.2 |
Specification | V1.1 |
Device ID | 2523 (0x0009DB) |
SIO-mode support | Yes |
Number of connections | 1 Piece(s) |
Function | Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M8 |
Type | Male |
Material | Metal |
No. of pins | 3 -pin |
Design | Fork |
Mouth width | 30 mm |
Mouth depth | 35 mm |
Dimension (W x H x L) | 10 mm x 50 mm x 60 mm |
Stainless steel housing | V4A |
Lens cover material | Glass |
Net weight | 78 g |
Housing color | Silver |
Type of fastening | Through-hole mounting |
Compatibility of materials | ECOLAB |
Werkstoff Gehäuse | Stainless steel |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Operational controls | 270° potentiometer |
Function of the operational control | Light/dark switching Sensitivity adjustment |
Ambient temperature, operation | -25 ... 60 °C |
Degree of protection | IP 67 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2, DIN EN ISO 1389-1:2016 appendix C,D |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270909 |
ECLASS 8.0 | 27270909 |
ECLASS 9.0 | 27270909 |
ECLASS 10.0 | 27270909 |
ECLASS 11.0 | 27270909 |
ECLASS 12.0 | 27270909 |
ECLASS 13.0 | 27270909 |
ECLASS 14.0 | 27270909 |
ECLASS 15.0 | 27270909 |
ETIM 5.0 | EC002720 |
ETIM 6.0 | EC002720 |
ETIM 7.0 | EC002720 |
ETIM 8.0 | EC002720 |
ETIM 9.0 | EC002720 |
ETIM 10.0 | EC002720 |