FRK 93/44-60.2
Diffuse sensor with background suppression
Series | 93 |
Operating principle | Diffuse reflection principle with background suppression |
Special version | V-optics |
Operating range | 0.03 ... 0.065 m |
Operating range | Guaranteed operating range |
Operating range limit | 0.03 ... 0.07 m |
Operating range limit | Typical operating range |
Light source | LED, Infrared |
Type of light spot geometry | Round |
Focus | Fixed |
Supply voltage UB | 10 ... 30 V, DC |
Number of digital switching outputs | 2 Piece(s) |
Switching element | Transistor, PNP |
Switching principle | Light switching |
Switching element | Transistor, PNP |
Switching principle | Dark switching |
Switching frequency | 1,000 Hz |
Type of connection | Cable |
Cable length | 2,000 mm |
Number of conductors | 5 -wire |
Dimension (W x H x L) | 20 mm x 60 mm x 45.8 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Lens cover material | Glass |
Net weight | 170 g |
Ambient temperature, operation | -20 ... 60 °C |
Degree of protection | IP 65 |
Protection class | I |
Approvals | c UL US |
Standards applied | EN 60947-5-2 (German version) |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 10.0 | 27270904 |
ECLASS 11.0 | 27270904 |
ECLASS 12.0 | 27270903 |
ECLASS 13.0 | 27270903 |
ECLASS 14.0 | 27270903 |
ECLASS 15.0 | 27270903 |
ETIM 5.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 8.0 | EC001821 |
ETIM 9.0 | EC001821 |
ETIM 10.0 | EC001821 |