FBPS 617i 17 SM 100 D

Bar code positioning system

Part no.: 50144060

Delivery time approx. 5 business days
Icon Icon
Series FBPS 600i
Functions Safe position detection
SIL 3, EN 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) e, ISO / EN ISO 13849-1:2015
PFHD < 9.5E-09 per hour
Mission time 20 years, ISO / EN ISO 13849-1:2015
Category 4, ISO / EN ISO 13849-1:2015
MTTF 64 years
Error reaction time 10 ms (configurable)
Depth of field 50 ... 170 mm
Light source Laser, Red
Laser class 1, in accordance with IEC 60825-1:2014 (EN 60825-1:2014)
Transmitted-signal shape Continuous
Light beam exit Lateral
Measurement range 0 ... 10,000,000 mm
Reproducibility (1 sigma) 0.15 mm
Measurement value output 1 ms
Max. traverse rate 10 m/s
Supply voltage UB 24 V, DC, -25 ... 25 %
Current consumption, max. 350 ... 400 mA
Power consumption, max. 8.5 W
Number of digital switching inputs 1 Piece(s)
Type Digital switching input, configurable (not safe)
Number of digital switching outputs 1 Piece(s)
Type Digital switching output, configurable (not safe)
Type 2-channel SSI with CRC
Function Process
Type USB
Function Configuration/parameterization via integrated web server
Service
Plug outlet Lateral
Function Functional earth (FE)
Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Designation on device XD1 PWR
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function SSI channel A
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding B-coded
Function SSI channel B
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding B-coded
Function Service interface
Type of connection USB
Connector type USB 2.0 Mini-B
Design Cubic
Dimension (W x H x L) 116.3 mm x 112.5 mm x 51.5 mm
Housing material Metal
Lens cover material Glass
Net weight 540 g
Type of fastening Dovetail grooves
Fastening on back
Mounting thread
Via optional mounting device
Type of display Display
LED
Ambient temperature, operation -5 ... 60 °C
Ambient temperature, storage -35 ... 70 °C
Relative humidity (non-condensing) 90 %
Degree of protection IP 65, EN 60529 with various connectors or screwed-on caps
Protection class III
Approvals CSA
TÜV Süd
UL
c TÜV NRTL US
Customs tariff number 84714900
ECLASS 5.1.4 27280190
ECLASS 8.0 27280190
ECLASS 9.0 27280190
ECLASS 10.0 27280190
ECLASS 11.0 27280190
ECLASS 12.0 27280106
ECLASS 13.0 27280106
ECLASS 14.0 27280106
ECLASS 15.0 27280106
ETIM 5.0 EC001825
ETIM 6.0 EC001825
ETIM 7.0 EC001825
ETIM 8.0 EC001825
ETIM 9.0 EC001825
ETIM 10.0 EC001825
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
USB driver - BPS Tools V4.0 - zip
Package insert - pdf
Operating instructions - pdf
Data sheet - pdf
Product flyer - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - TÜV Süd - pdf
Certificate - TÜV Süd NRTL - pdf
Repair kit - 0–2000 m G30 H25 - pdf
Repair kit - 2000 - 4000 m G30 H25 - pdf
Repair kit - 4000 - 6000 m G30 H25 - pdf
Repair kit - 6000 - 8000 m G30 H25 - pdf
Repair kit - 8000 - 10000 m G30 H25 - pdf
Repair kit - 0 - 2000 m G30 H47 - pdf
Repair kit - 2000 - 4000 m G30 H47 - pdf
Repair kit - 4000 - 6000 m G30 H47 - pdf
Repair kit - 6000 - 8000 m G30 H47 - pdf
Repair kit - 8000 - 10000 m G30 H47 - pdf