ERS200-M4C3-M20-HAL
E-STOP rope switch
Series | ERS200 |
Type | E‑Stop command device, EN ISO 13850, EN 60947-5-5 |
Functions | Clicks in on both sides with positive-opening contacts Position-independent E-STOP command input Reset function (reset button with indicator) Simple rope adjustment by means of switching point indicator |
Mission time | 20 years, EN ISO 13849-1 |
B10d | 2,000,000 number of cycles |
Usage category at DC 13 | Ue / Ie: 24 V / 6 A, 125 V / 1.1 A, 250 V / 0.4 A, EN 60947-5-1 |
Usage category at AC 15 | Ue / Ie: 250 V / 6 A, 400 V / 4 A, 500 V / 1 A, EN 60947-5-1 |
Contact allocation | 2NC + 1NO |
Contact opening | Force-fit |
Short circuit protected | 500 V, 10 A, type aM, IEC 60269-1 |
Rated insulation voltage | 400 V AC, 500 V DC |
Conventional thermal current, max. | 10 A |
Number of connections | 1 Piece(s) |
Number of cable entries | 3 Piece(s) |
Function | Contact connection |
Type of connection | Terminal |
Type of terminal | Screw terminal |
No. of pins | 6 -pin |
Connection cross sections | 1 x 0.34 mm² to 2 x 1.5 mm², wire |
Dimension (W x H x L) | 92 mm x 47.8 mm x 89 mm |
Housing material | Metal |
Metal housing | ZAMAK |
Electrical contact material | Silver alloy |
Net weight | 364 g |
Housing color | Gray Red |
Type of fastening | Through-hole mounting |
Type of cable entry | M20 x 1.5 |
Installation position | On rope pull axis, to the left |
Switch type | E-Stop command device, EN ISO 13850 |
Switching principle | Slow-action contact |
Mechanical life time | 1,000,000 actuation cycles, IEC 6047-5-1 |
Actuation frequency, max. | 600 per hour, IEC 6047-5-1 |
External actuator | Rope |
Actuator, rope length, max. (at 20 °C temperature difference) | 70 m |
Extraction force, unlocked actuator | 235 N |
Actuation force (pull-out with forced separation) | 250 N |
Actuation force (slacken) | 147 N |
Actuation directions | To left |
Actuating path with forced separation | 14 mm |
Type of actuation | Rope |
Type of unlocking | Indicator button (pull) |
Head material | Metal |
Ambient temperature, operation | -25 ... 80 °C |
Degree of contamination | 3, EN 60947-1 |
Degree of protection | IP 67 |
Approvals | IMQ c UL US |
Customs tariff number | 85369095 |
ECLASS 5.1.4 | 27270690 |
ECLASS 8.0 | 27270607 |
ECLASS 9.0 | 27371201 |
ECLASS 10.0 | 27371201 |
ECLASS 11.0 | 27371201 |
ECLASS 12.0 | 27371201 |
ECLASS 13.0 | 27371201 |
ECLASS 14.0 | 27371201 |
ECLASS 15.0 | 27371201 |
ETIM 5.0 | EC002033 |
ETIM 6.0 | EC002033 |
ETIM 7.0 | EC002033 |
ETIM 8.0 | EC002033 |
ETIM 9.0 | EC002033 |
ETIM 10.0 | EC002033 |