ECO-SD-Set
Adapter cable
Suitable for | SOLID-2, SOLID-2E safety light curtains |
Type of connection | Connector |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
No. of pins | 5 -pin |
Encoding | A-coded |
Number of conductors | 8 Piece(s) |
Shielded | Yes |
Cable design | Interconnection cable |
Cable diameter (external) | 5.6 mm |
Cable length | 400 mm |
Sheathing material | PUR |
Net weight | 94 g |
Customs tariff number | 85444290 |
ECLASS 5.1.4 | 27069190 |
ECLASS 8.0 | 27069190 |
ECLASS 9.0 | 27069190 |
ECLASS 10.0 | 27060313 |
ECLASS 11.0 | 27060313 |
ECLASS 12.0 | 27060313 |
ECLASS 13.0 | 27060313 |
ECLASS 14.0 | 27060313 |
ECLASS 15.0 | 27060313 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ETIM 10.0 | EC001855 |