DCR55M2/UB-1800-S6
Stationary 2D-code reader
Series | DCR 55 |
Chip | CMOS (Rolling Shutter) |
Software functions | Reading of 1D codes Reading of 2D codes |
Code types, readable | 2/5 Hong Kong 2/5 Interleaved 2/5 NEC 2/5 Straight Australian Post Aztec BC412 Canada Post Codabar Codablock F Code 11 Code 32 Code 39 Code 49 Code 93 Code 128 Data Matrix Code EAN/UPC GS1 Databar HanXin Intelligent Mail Japan Post KIX Code Korea Post QR code |
Reading distance | 30 ... 425 mm |
LED group | Exempt group (in acc. with EN 62471:2008) |
Camera resolution, horizontal | 1,280 px |
Camera resolution, vertical | 960 px |
Modulus size | 0.127 ... 0.528 mm |
Supply voltage UB | 4.75 ... 5.25 V, DC |
Current consumption, max. | 425 mA |
Type | USB |
Function | Process |
Specification | USB 2.0 |
Operating mode | COM port emulation Keyboard emulation |
Type | USB |
Number of connections | 1 Piece(s) |
Function | Data interface Voltage supply |
Type of connection | Cable with USB-connector |
Cable length | 1,800 mm |
Sheathing material | PUR |
Cable color | Black |
Design | Cubic |
Dimension (W x H x L) | 31.5 mm x 20 mm x 40.3 mm |
Housing material | Metal |
Metal housing | Diecast aluminum |
Lens cover material | Plastic |
Net weight | 89 g |
Housing color | Red Silver |
Type of fastening | Mounting thread |
Type of display | LED |
Type of configuration | Software |
Ambient temperature, operation | 0 ... 50 °C |
Ambient temperature, storage | -20 ... 60 °C |
Relative humidity (non-condensing) | 10 ... 90 % |
Degree of protection | IP 54 |
Approvals | FCC RoHS c UL US |
Test procedure for EMC in accordance with standard | EN 61326-1 |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27280103 |
ECLASS 8.0 | 27280103 |
ECLASS 9.0 | 27280103 |
ECLASS 10.0 | 27280103 |
ECLASS 11.0 | 27280103 |
ECLASS 12.0 | 27280103 |
ECLASS 13.0 | 27280103 |
ECLASS 14.0 | 27280103 |
ECLASS 15.0 | 27280103 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 9.0 | EC002999 |
ETIM 10.0 | EC002999 |