D U-M12-CA-K PWR27
Adapter
Number of connections | 2 Piece(s) |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
No. of pins | 12 -pin |
Encoding | A-coded |
Version | Axial |
Type of connection | Jack socket |
AWG | 18 |
Width across flats | 18 mm |
Net weight | 31 g |
Mating cycles, max. | > 50 |
Ambient temperature, operation | -40 ... 85 °C |
Degree of protection | IP 20 |
Customs tariff number | 85366990 |
ECLASS 5.1.4 | 27279201 |
ECLASS 8.0 | 27440104 |
ECLASS 9.0 | 27069190 |
ECLASS 10.0 | 27440106 |
ECLASS 11.0 | 27440106 |
ECLASS 12.0 | 27440106 |
ECLASS 13.0 | 27440106 |
ECLASS 14.0 | 27440106 |
ECLASS 15.0 | 27440106 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC002498 |
ETIM 7.0 | EC002925 |
ETIM 8.0 | EC002925 |
ETIM 9.0 | EC002925 |
ETIM 10.0 | EC002925 |