CRT 20B M/N-12-004-S12
Color sensor
Series | 20B |
Application | Detection of four colors |
Special version | Autocollimation Teach input |
Operating range | 9.5 ... 15.5 mm |
Beam path | Focused |
Light source | LED, RGB |
Light spot size [at sensor distance] | 2 mm x 4 mm |
Light spot orientation | Vertical |
Type of light spot geometry | Rectangular |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Open-circuit current | 0 ... 80 mA |
Number of teach inputs | 1 Piece(s) |
Type | Teach input |
Number of digital switching outputs | 4 Piece(s) |
Type | Digital switching output |
Switching element | Transistor, NPN |
Switching principle | Light/dark switchable |
Switching frequency | 3,500 Hz |
Number of connections | 1 Piece(s) |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 8 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 30 mm x 80 mm x 53 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Lens cover material | Glass |
Net weight | 400 g |
Housing color | Red |
Type of fastening | Fastening thread Through-hole mounting |
Type of display | LED |
Operational controls | Membrane keyboard |
Ambient temperature, operation | -10 ... 55 °C |
Degree of protection | IP 67 |
Protection class | II |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27270907 |
ECLASS 9.0 | 27270907 |
ETIM 5.0 | EC001817 |
ETIM 6.0 | EC001817 |